Power Distribution USA

Super Energy Efficient NEMA Premium Transformers

The NEMA Premium Efficiency Transformer will help utilities, commercial buildings, and industrial plants incorporate super high-efficiency electrical transformers into their operations. NEMA originally set the standard for the efficiency of various types of distribution transformers with the publication of NEMA TP 1-2002 Guide for Determining Energy Efficiency for Distribution Transformers, which was later adopted by the U.S. Department of Energy (DOE) as the national energy-efficiency.

Features and Benefits

The new Siemens NEMA Premium Efficiency Transformer designation requires 30 percent fewer losses than existing DOE requirements.

NEMA Premium Transformers were mostly replaced by new DOE 2016 configurations of LV 3-phase ventilated dry type in January 2016. Some single phase NEMA premium configurations are still available.

Single Phase

Three Phase

kVA

TP1 Efficiency

kVA

DOE 2016 Efficiency

15

97.70%

15

97.89%

25

98.00%

30

98.23%

37.5

98.20%

45

98.40%

50

98.30%

75

98.60%

75

98.50%

112.5

98.74%

100

98.60%

150

98.83%

167

98.70%

225

98.94%

250

98.80%

300

99.02%

333

98.90%

500

99.14%

750

99.23%

1000

99.28%

Did this information help you?