Site Search

Menuclose
Related
Info
close

Enclosed Rotary Switches

Enclosed rotary switches provide a reduced cost and size alternative to safety switches when a non-fusible switch is needed as an "in-sight" or "local" disconnect. They are available in 16-125A ratings and are provided with a rotary handle and are available with either screw type or hinged covers. They have plastic enclosures that are UL listed as Type 1, 3R 12 and 4X.

Features and Benefits

  • Positive Switching Action: All feature quick make and break switching action.

  • Durability: All are load break and HP rated. All enclosures are UV stable.

  • Flexibility: Switches are available in 3 pole and are rated at either 480 or 600V AC max. Versions are available with factory installed aux contacts and are offered with either black or red and yellow operating handles.

  • Ease of Installation: External mounting feet and conduit knockouts speed installation of screw type cover switches.

  • Padlockable: Handles on screw type covers are padlockable in the OFF position with 3 padlocks with 5/16 max hasps (hinged door versions will accept two padlocks)

  • Availability: Most enclosed rotary switches are stock items in our warehouse and can be shipped with-in 2-3 days after order entry



Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?