Tools

Power Distribution USAPower Distribution USA

New 30/60 Amp General Duty Switch

 Compact sizes for improved space efficiency


NEW 30A and 60A General Duty Series-A Safety Switch - You spoke, we listened.

The new generation of the 30A and 60A general duty safety switches offer a more compact size  while  preserving the same durability and flexibility of the existing switches.

Rugged Durability:

All current carrying parts except for lugs are constructed from copper. All general duty switches are both load break and HP rated. All are UL98 listed.

Flexibility:

Switches can be used for both branch and for service entrance applications. Fusible switches take Class H fuses as standard but are easily field convertible to Class R fuses.



Features

  • New compact design with reduced footprint (up to 40%) for increased handling and mounting flexibility

  • New oversized lugs for easier installation (30A)

  • New rating option: 2 pole non-fusible offering

  • Built on existing time-tested VBII visible blade, double break switching

Ratings

  • 30-60A non-fusible, 2 and 3 pole, NEMA 1 and 3R

  • 30-60A fusible, 2- and 3 pole, NEMA 1 and 3R






Did this information help you?