Related
Info
close
Station Class Hookstick Disconnects

Station Class Hookstick Disconnects

General Information

Bridges Electric® station class hookstick disconnects are clean, simple and reliable power-class switches featuring:

  • Square tubular blade with a highly efficient section both for mechanical rigidity and electrical conductivity

  • High-pressure coin silver jaw contacts

  • Jaw design utilizes high pressure silver contacts

  • Positive latch, effective pry-out mechanism

  • Precision machined hinge and jaw casting for low-resistance connection

  • 90° blade stop

  • NEMA 3” D.B.C. insulators

  • Galvanized steel channel base.


Station Class Hookstick Disconnects
Station Class Hookstick Disconnects

Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?