Tools

Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer
Close site explorer

Bridges Electric™ Vector® Series

Ordering System












A pdf copy of the Vector switch numbering system is available in theVector switches brochure, which you can complete and forward to your local Siemens representative.

A

B

C

D

E

F

G

H

A

900 A continuous current

9

1,200 A continuous current

19

B

2 1/4" D.B.C. polymer insulators

6

2 1/4" D.B.C. porcelain insulators

7

3" D.B.C. polymer insulators

8

3" D.B.C. porcelain insulators

9

C

25 kV; 150 kV BIL

3

38 kV; 200 kV BIL

4

D

Symmetrical pole-top style

--

Horizontal crossarm style

X

Phase-over-phase style

P

Vertical (cable-riser style)

V

Underslung (inverted style)

U

E

Galvanized steel switch base

--

Fiberglass switch base

F

G

28' (8.5 meters) of operating pipe (4@7') (4@2.1 meters)

3

35' (10.7 meters) of operating pipe (5@7') (5@2.1 meters)

4

49' (14.9 meters) of operating pipe (7@7') (7@2.1 meters)

5

H

No operating shaft insulator

0

Porcelain operating shaft insulator

1

Polymer operating shaft insulator

5

I

I Lightning arrester mounting bracket (GALV)

A

Extended lightning arrester mounting bracket (GALV)

A2

Extended lightning arrester mounting bracket (F/G)

A4

Pole band

B

Convertible to motorized

C

Dead-end provisions (standard on some models)

D

Extended base length

E

Fiberglass operating pipe section

F

Hookstick operated - the HOG

H

Six cable connectors

K

Three 16" (406 mm) extension links

L

Marine grade

M

Non-load break

N

Crossarm brace

R

Plug-in Saf-T-Gap interrupters - 900 A

S

Bolt-on Saf-T-Gap interrupters - 900 A

T

Wildlife design

W



Did this information help you?