The Siemens P1 through P5 Family of Panelboard ProductsThis family of panelboard products represents the high level of engineering innovation expected from Siemens. With flexibility and strength added to the existing rugged and durable panelboard family, Siemens panelboards are extremely easy to install. These newer designs also simplify wiring and reduce material requirements, saving additional installation time. Siemens also offers unassembled panelboards, which are designed to meet shorter lead time requirements. Revised P1 series was launched in 2015.Siemens new technology circuit breakers offer significant benefits and better coordination with upstream breakers that help meet 2011 NEC ® Code requirements for selective coordination. Siemens continues to add new breaker types with features and benefits that keep Siemens at the fore front of this industry. In 2015, the xGB breaker type series was expanded, and the new QR series is being launched in 2016. Also, new variations of AFCI and GFCI breakers are being introduced as the market requirements change. P1-P5 Panelboards Selection and Application Guide Molded Case Circuit Breaker Series Rating Booklet - PBTA-00101B-1016 250A 3VA52 Breakers in P3 Lighting Panels – New 2018 New Lighting Panel Kits available - 2018 Panelboard O&M Manual - reference NEMA PB1.1 Access Online SpeedFax Directly
Lighting Panels - Siemens P1/P2/P3/C1/C2 SeriesSiemens Lighting Panels are the industry’s most flexible design and eliminates the impact of common mistakes like feed direction and main lug versus main breaker. The Revised P1 series launched in 2015 added many new features and options - see documents below for details.The highly flexible P2 provides options to fit the most demanding specifications.Sized more like a Lighting Panel, the P3 packs the power of a distribution panel in a space-saving, highly flexible design.C1/C2 Column Panels are a special narrow design for challenging locations with enclosures only 7-5/8" wide x 5-3/4" deep for C1 and 8-1/2" wide x 5-3/4" deep for C2. Revised P1 Mini S&A Guide Revised P1 FAQs Revised P1 Cut Sheet QR Breaker FAQ: Systems Products More
Unassembled Panelboards - Siemens P1 Series Lighting PanelsSiemens Unassembled Panelboards provide product flexibility, quicker job turn-around, and affordable pricing. Plus they are an exact match to Siemens factory-built, Feed-Thru style of panelboards. Revised P1 Mini S&A Guide Revised P1 FAQs Revised P1 Cut Sheet UPB Pamphlet - The Siemens Advantage Access Online SpeedFax Section 11 Unassembled Panelboards More
Fusible Panels - Siemens Quick-Spec Coordination PanelboardSiemens Fusible Panels provide solutions to selectively coordinate a fused electrical distribution system simply and cost effectively. Not for applications requiring AFCI protected circuits.Panelboards for commercial/industrial branch or service entrance applications on systems up through 600Vac.The SQSCP is especially designed to address the NEC ® Selective Coordination Requirements for Emergency, Legally Required Standby, Healthcare Essential Electrical and Critical Operation Power Systems (COPS) per NEC ® 700.28, 701.27, 645.27, and 708.54. Access Online SpeedFax Section 11 Coordination Panelboards Siemens Coordination Panelboards S&A Guide Fusible Panel: Quick Spec - Quote Form More
Power Panels - Siemens P4/P5 SeriesSiemens Power Panels are ideal for downstream distribution or service entrance equipment in an electrical system. The P4 and P5 Panels offer a wide array of factory-assembled options and have the ability to mix breaker frames in their respective unit space.The P4 Panel is a medium sized footprint distribution panel to fit a large number of applications that require more or larger branch devices and higher amp ratings than the Lighting Panel class offers. The P4 Panel has unit space for up to 800 amps and fusible switches up to 200 amps.The P5 Panel is the largest footprint distribution panel in the Siemens panel family. It is the most flexible panel, being able to mix fused switches and circuit breakers. It also contains the new high density 2-pole kit for BL/BQD and xGB breakers saving up to 50% of unit space. The P5 Panel has unit space for up to 1200 amps and fusible switches up to 1200 amps. P4 Cut Sheet P5 Cut Sheet QR Breaker FAQ: Systems Products Panelboard O&M Manual - reference NEMA PB1.1 More
Siemens Panelboards with Advanced Branch Circuit Monitoring CapabilitySiemens has taken Branch Circuit Monitoring to a new level by combining the SEM3TM-Embedded Micro Metering Module Technology with Siemens P2, P4, and P5 Panelboards. The SEM3 system can be factory installed in unit space in type P2, P4, and P5 Siemens Panelboards.The Siemens SEM3 system can be configured for factory installation in branch circuit monitoring applications using the Siemens COMPAS configuration tool. This option can lower the installation time of the system for the installer while providing a factory warrantied solution. Additional SEM3 General Information More
California Title 24 and other Disaggregation ApplicationsSiemens has designed an easy to install, compact solution with CT Provisions for metering segregated loads within P2 Panels with up to 400A bus in a 20" wide x 7.75" deep Type 1 or NEMA 3R enclosure. See "Easy" features below.Easy to group loads as needed.Easy to Configure and order in COMPAS.Easy to install CT's on bus up to 400A.Easy to select and install fronts for Type 1 Panels - uses same fronts as standard P2 Panels. (Optional NEMA Type 3R/12 Enclosures are available.)These panels have other applications outside of California Title-24. See documents below for more details. P2 Lighting Panel for California Title 24 and other Disaggregation Requirements More
Did this information help you?yesnoThank you for your response. You may leave detailed feedback below.Please provide your e-mail address if a response is requested. For immediate assistance or emergencies, please call 1-800-241-4453.sendThank you