Power Mod WS Modules - Main Fusible Switches

Standard switch modules (type WS) are designed for flexibility, space savings, & durability.

Technical Data

■  400-1200A

■  1200A thru-bus

■  UL Standard # UL98

■  UL file #E25506

■  AIC rating (100k AIC)

■  Voltage:

    -  Single phase 120/240V AC max 

    -  Three phase 240V AC max

■  All swing latches and rivets are stainless steel

■  NEMA 3R rated

■  G90 galvanized steel

■  ANSI 61 paint

Did this information help you?