Power Distribution USA

Power Mod WS Modules - Main Fusible Switches

Standard switch modules (type WS) are designed for flexibility, space savings, & durability.

Power Mod WS Modules - Main Fusible Switches

  • QuickSystem™ features

  • Standard compression lug capability

  • Invertibility: 400-800 Amp devices can be rotated to accommodate the desired incoming feed direction

  • 750 kcmil AL wire options for most models

  • 100K AIC standard for all models

  • Class T fuse provisions

  • Front mounted handle - removes the need for spacers on the side

  • Broad ampacity ratings up to 1200 Amps


Did this information help you?