Low Voltage Swtichgear

Siemens Type WL Low Voltage Switchgear

Siemens Type WL low voltage metal-enclosed switchgear is designed, tested and constructed to provide superior power distribution, power monitoring and control.  At the heart of the Type WL low voltage switchgear is the world class Siemens WL breaker.  The Type WL low voltage switchgear assembly (lineup) consists of one or more metal-enclosed vertical sections.  Each vertical section consists of up to four individually enclosed breakers or auxiliary compartments which are designed to provide superior modularity and uniform height.  Included in each switchgear lineup are various components such as WL breakers, instrumentation and control equipment, transformers, relays, three-phase bus work and all internal wiring, connectors and other supporting components.


Standard low voltage switchgear

Standard low voltage swtichgear

Siemens Type WL low voltage metal-enclosed switchgear represents as excellent example of how Siemens continues to deliver products that exceed customer needs and expectations. Extensive "Voice of the Customer" research was utilized to help define and develop a product with exceptional performance and capabilities.


Front Connected Low Voltage Switchgear

Siemens Type WL front connected low voltage switchgear has a shallow depth (39.2”) and doesn’t require any rear access or rear working space. All customer connections are accessible from the front of the switchgear.



Sm@rtGear™ Low Voltage Switchgear

Siemens Type WL low voltage switchgear with Sm@rtGearTM capability has the ability to integrally support monitoring, configuration, control and two way real-time communication between the apparatus and the user.

Low Voltage Switchgear Arc Flash Hazard Solutions

Siemens Type WL low voltage switchgear provides a wide range of options that mitigate arc flash hazard including arc resistant low voltage switchgear, Dynamic Arc Sentry (DAS), remote breaker operation, remote monitoring and remote breaker racking.


Arc resistant low voltage switchgear

Siemens arc resistant Type WL low voltage switchgear is designed and tested to provide an additional degree of protection for personnel performing normal operating duties in proximity to the energized equipment. Arc resistant Type WL low voltage switchgear is performance tested and UL certified to IEEE C37.20.7 to provide protection from the hazards of internal arcing faults.



Did this information help you?