Siemens Riser Panel Load Center

Riser panel load centers are ideal for high rise applications. The shifted interior provides room for conductors to pass through the load center. The tap kits allow the installer to tap off from those conductors to power the panel.

Technical Data

Enclosures

  • NEMA 1 

  • Combination Surface/Flush Trim - included with every load center

  • UL listed for use in 1-phase and 3-phase riser gutter applications

  • Invertible for left and right hand applications

Interiors

  • Neutrals aligned on left side - keeps way clear for riser cables

  • Spaces: 16-42 spaces

  • Circuits: 24-42 circuits

  • 125A or 200A main lug options

  • Main lug convertible to main breaker with use of main breaker kits

  • Copper bussing

Branch Breakers

  • Type QP, QT, QAF, QPF, QE, QN, QNR

  • Higher interrupt ratings for above listed breakers also can be used for branches


Did this information help you?