Related
Info
close

Siemens Generator Ready Load Center

The Siemens Generator Ready Load Center, while being a minimal expense over standard load centers, can save the homeowner thousands of dollars in future generator installation expense. The load center is provided with two interiors, both being powered by the utility power supply. Critical circuits are placed in the lower interior, which is backed up by a generator in the event of a power outage. Providing back up to critical circuits only greatly reduces the size and expense of the generator required.

Features and Benefits

  • Flexible Configurations: 12-70 circuits, 100A to 225A

  • Convertible: All Generator Ready load centers are convertible from main lug to main breaker and vice versa.

  • Save Time: The patented INSTA-WIRE™ neutral/ground system allows for faster installation because screws arrive backed out, ready for wire insertion. The visible neutral and grounds systems also aids in the insertion of conductors.



Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?