Tools

Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer

Combination Type Arc Fault Circuit Interrupters

The Combination Type AFCI differs from the Branch/Feeder AFCI in its ability to detect series arcing faults. The Branch/Feeder AFCI can only detect line-to-neutral and line-to-ground arcing faults. Combination AFCIs provide protection against the high-energy parallel (line-to-neutral and line-to-ground) arcing and low-energy series arcing. “Combination” does NOT mean an AFCI + GFCI. Combination = parallel + series arcing. Combination AFCIs protect downstream branch circuit wiring, cord sets, and power supply cords.

Siemens Combination Type AFCI trip indicators provide a valuable analysis tool to help electricians pinpoint the type of trip. These indicators are in the form of LEDs that appear near the handle of the breaker. The LED indications will appear for 5 seconds each time the AFCI is turned “ON” up to 30 days after the last trip.

1-pole Combination Type AFCI

2 -pole Combination Type AFCI

Intelli-Arc Diagnostic Tool

Technical Data

Catalog Numbers (Plug-in)

Q115AFC, Q115AFCH

Q120AFC, Q120AFCH

Q215AFC, Q215AFCH

Q220AFC, Q220AFCH

Amperage

available in 15 and 20 Amp

Number of Poles

1 and 2

Interrupting Rating

10,000 AIC

(add "H" suffix) 22,000 AIC

Wire Range

#14 - #8 AWG Cu

#12 - #8 AWG Al

Voltage

120 VAC

Torque Rating

25 lb. in.

Listings

UL Listed

UL Type

QAF (10kA)

QAFH (22kA)

Ratings

HACR

SWD


Did this information help you?