Related
Info
close
Siemens Low/Medium Voltage - Product Portfolio

Siemens Low/Medium Voltage - Product Portfolio

Technical Data

Catalog Numbers (Bolt – On)

B115AF

B120AF

Amperage

available in 15 and 20 Amp

Number of Poles

   

Interrupting Rating

1

10,000 AIC

(add “H” suffix) 22,000 AIC

Wire Range

#14 - #8 AWG Cu

#12 - #8 AWG Al

Voltage

120 VAC

Torque Rating

        

Listings

25 lb. in.

UL Listed

CSA Certified

UL Types

BAF (10K)

BAFH (22K)

Ratings

HACR

SWD


Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?