Related
Info
close
Siemens Low/Medium Voltage - Product Portfolio

Siemens Low/Medium Voltage - Product Portfolio

3VL IEC Rated Molded Case Circuit Breakers 

Description

3VL IEC rated circuit breakers comply to IEC 60947-1 and -2 and are available in 3- and 4-pole versions with continuous ampere ratings up to 1600A.  The IEC line of circuit breakers are not UL/CSA marked and are intended for use in unique applications where the globally rated VL circuit breakers will not suffice.

Examples include:

  • 50°C calibration vs. 40°C for UL

  • 4-pole applications

  • American Bureau of Shipping Certification (ABS)

  • China Compulsory Certificate (CCC)

  • Replacements and/or spares for imported equipment



Ordering information

3VL IEC Catalog


Technical Information

Support Site


Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?