Related
Info
close

Sentron Busway

When you need a cost-effective power delivery solution for an industrial plant, a hospital, shopping mall, or high tech environment, you face the challenge of balancing performance with value to efficiently distribute power throughout your facility.


Plating

  • All bus bars are electroplated with tin

  • Unique tin plating provides excellent conductivity and resists outside elements from attaching to the bars

  • Optional silver plating available


Conductors

SENTRON Busway conductors have a compact construction and can be configured as:

  • 3-phase, 3-wire

  • 3-phase, 4-wire

  • 3-phase, 4-wire with 200% neutral


Housing

  • All aluminum

  • Lightweight, totally enclosed, non ventilated housing

  • Distributes heat away from the conductors, and provides an excellent ground path


Insulation

  • Insulated with an epoxy powder coating system

  • Unique insulation process produces uniform application of epoxy powder over the entire conductor bar

  • Inline filter process and magnetic separator helps to eliminate contaminants common to fluidized bed systems


Ground

Sentron Busway offers ground options to meet your specifications:

  • Standard integral aluminum housing ground

  • Optional internal grounding bars

  • Optional isolated ground which is especially useful in applications where a clean ground is needed


Joint Stack

  • Each busway piece is shipped with a joint stack and joint covers installed at one end of the busway and a shipping end protector at the other end

  • Joint stacks feature a single bolt design and a special, torque indicating, double headed break-off bolt

Sentron Busway Image Gallery

Sentron Busway

4 foot section of Sentron plug-in busway with joint stack

Sentron Busway

4 foot section of Sentron plug-in busway with open protective cover

Sentron Busway

Sentron plug-in busway joint stack and plug-in base

Sentron Busway

Sentron plug-in busway joint stack with phase-indicating arrows

Sentron Busway

Sentron plug-in busway cross section (600 amp aluminum conductor)

Sentron Busway

Sentron riser busway with spring hanger support and joint covers

Sentron Busway

Sentron riser busway with spring hanger support and joint covers removed


Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?