RLW Low-Voltage Replacement Circuit Breakers
(replacements for Siemens RL)

ANSI 240/480/600 VAC at 22-200 kA, 800-5,000 amperes

Electronic Trip Units (ETUs)

  • Alphanumeric or Graphical Display

  • Power Metering

  • Protective Relaying

  • Alarm Functions

  • Event Logs

  • Zone Selective Interlocking (ZSI)

  • Dynamic Arc Sentry (DAS)

  • Communication Protocols



Analog Trip Units (ATUs)

  • Suitable for 1-E and harsh environment applications

  • Available with LT, ST, INST & Ground

  • Function Selector Switch: LSI, LI, & LS

  • Arc Flash Reduction Mode

  • Fault Indication output contacts




RLW Low-Voltage Power Circuit Breaker Ratings at 50/60 Hz

Replacement Circuit Breaker

Continuous Current

Fuse Rating

Interrupting Current Rating

Rated Max. Volts

Applicable Rating Plug Range

240 VAC

480 VAC

600 VAC

Amperes

Amperes

kAIR RMS

VAC

Amperes

RLW-800

800

NA

22-42

22-42

22-42

600

200-800

RLW-1600

1600

NA

50-65

50-65

50-65

600

200-1600

RLW-2000

2000

NA

65-85

65-85

65-85

600

200-2000

RLW-3200

3200

NA

65-85

65-85

65-85

600

800-3200

RLW-4000

4000

NA

85-100

85-100

85-100

600

800-4000

RLW-5000

5000

NA

85

85

85

600

800-5000

RLFW-800

800

250-1600

200

200

200

600

200-800

RLFW-1600

1600

800-3000

200

200

200

600

200-1600



Did this information help you?