Specifications

Welcome to the page for specifications.  Read through the descriptions.  Pick the one that most closely matches your type of project.  Click the Download File link on the right. All files download in MS Word.  Enhance your specifications by going to the Modular Specifications tab and picking the content that adds features or products that you want to use.

APOGEE Tie-ins


Short Description

Long Description

Download File

Large Projects Tie-in

Use this spec for a large project tie-in to existing Siemens Apogee. Assumes Operator Interfaces are all existing, but need updated versions. Protocol is generic so it can be used with existing Legacy or BACnet.

Tie-in-Large

Small Projects Tie-in

Use this spec for small projects tie-in to existing Siemens Apogee. Assumes Operator Interfaces are all existing, but need updated versions. Protocol is generic so it can be used with existing Legacy or BACnet.

Tie-in-Small

Tenant Fitout Tie-in

Use this spec for small tenant fitout projects that are tie-in to existing Siemens Apogee. Assumes Operator Interfaces are all existing, but need updated versions. Protocol is generic so it can be used with existing Legacy or BACnet. Same verbiage is in AutoCAD format for convenience.

Tie-in-Tenant-Fitout

Tie-in-TenantFitout-ACADformat

Tenant Fitout Wireless Tie-in

This is the same as the Tenant Fitout specs with additional verbiage for wireless VAV box communications and sensors. Same verbiage is in AutoCAD format for convenience.

Tie-in-TenantFitout-Wireless

Tie-in-TenantFitout-Wireless-ACADformat


Did this information help you?