A place where you live the life you want

Creating perfect places


Smart Thermostat

The Smart Thermostat is different from any other thermostat you know. Its unique features benefit both professional installers and end customers. From easy installation and fast commissioning to being always in touch with its surroundings, it creates perfect places.



The Smart Thermostat has been developed to provide professional control and operation of heating and cooling applications. Its clean design fits every interior. It is always in touch with its surroundings thanks to six powerful and accurate sensors: temperature, humidity, light, proximity, presence and organic particle detection. Because all of them are an integral part of the Smart Thermostat, no additional wiring or programming is needed. These sensors allow the Smart Thermostat to be fully autonomous.


The Smart Thermostat can be operated either directly on the touchscreen itself or with our highly intuitive Smart Thermostat app. The app enables full control and monitoring of your Smart Thermostat from anywhere and at any time. Key functionalities of the app range from a scheduler, setting different modes (e.g. Away, Home), humidity control and indoor air quality monitoring to the Green Leaf function. This makes control of the Smart Thermostat fast and easy.
Go to the App Store          Go to Google Play


To simplify operation, the user interface of the Smart Thermostat and the app has been designed to be consistent. In other words, the user interface design helps you to use the device and the app in the most efficient way possible.




The Smart Thermostat offers many advantages. It figures out the perfect room climate and guarantees optimized energy consumption in your home. In addition to achieving these goals, the Smart Thermostat gives you many other benefits, proving that it fully understands and satisfies your needs.

Updates

Indoor Conditions

Energy


Intuitive use and automatic updates
The Smart Thermostat was developed to make handling as easy as possible. This is reflected in the highly intuitive user interface and the display that has been reduced to the essentials. Automatic updates ensure that the Smart Thermostat benefits from the latest features.

Healthy indoor conditions
Using the built-in sensor, the Smart Thermostat displays and controls the humidity. In addition, the built-in indoor air-quality sensor provides pertinent information based on an easy-to-understand color-coded system.

Improving energy efficiency while lowering energy costs
The Smart Thermostat ensures energy-efficient operation by meeting important energy efficiency classes. Thanks to the Green Leaf feature, you can be smart while being green. This, in turn, can motivate you to save even more energy. The Smart Thermostat app is your companion to achieve measurable savings – simply by using its control and access functions.



Smart Thermostat RDS 120 Installation

  • media title1
  • media title2
  • media title3
  • media title4

    The Smart Thermostat is made for the professional installation market. It is designed for product replacement as well as for new construction projects. Find out how easy and fast it is to install and commission the Smart Thermostat. For installers



    As a professional installer you will benefit from the Smart Thermostat early on: from offering easy commissioning to meeting the latest energy efficiency standards. Your clients will not only be satisfied with the ease of use, they will also be impressed by the positive impact on their budgets.

    Commissioning - Internet Access

    Two-step Commissioning


    Unique two-step commissioning
    The Smart Thermostat offers a unique two-step commissioning process. The advantage: Installation can be completed during construction while the actual set-up can be performed later. In addition, the user interface – among the easiest and most intuitive on the market – makes the installation process even faster. As a result, fewer users need support, giving you more time to focus on new projects.

    Healthy indoor conditions
    Using the built-in sensor, the Smart Thermostat displays and controls the humidity. In addition, the built-in indoor air-quality sensor provides pertinent information based on an easy-to-understand color-coded system.



    Interested in learning more?



    Did this information help you?