Features and Benefits


  • High-performance data concentrator and Intelligent Electronic Device (IED) integration platform.

  • Scaleable design. In its maximum configuration, the SICAM PAS Data Concentrator supports up to 350 IEDs, 20,000 data points from IEDs and 40,000 data points transmitted to SCADA control centers.

  • Protocol support: IEC 61850, DNP 3.0, DNP over TCP/IP, Modbus RTU, OPC, SEL, SNMP, SNTP and more.

  • Provides all the mechanisms necessary to satisfy NERC CIP cyber security, including strong passwords, role-based authentication, built-in firewall, anti-virus, intrusion detection, and more.

  • Easy-to-use, template-based, drag-and-drop configuration tools.

  • Archiving of measured and metered values.

  • Evaluation of fault records and PDR records.

  • Optional SICAM PAS CC Human Machine Interface (HMI) can support up to 65,536 tags.

  • SQL database.

  • PLC programmability using CFC (Continuous Function Chart), which conforms to IEC 61131.

  • Optional redundant data concentrator and redundant communications.

  • Automatic notification and reporting on the arrival of fault records, state changes of selected items of information or the completion of fault location reports.

  • Notification via E-Mail and SMS (when purchasing optional SICAM PQS).

  • Secure remote access via the User Administration tool.

  • Switchgear interlocking.

  • Test and diagnostic functions.


  • Reduce engineering configuration and testing time with SICAM PAS’ template-based, easy-to-use configuration tools.

  • Interoperable – Integrate to all vendor IEDs.

  • SICAM PAS’ automatic operation and reporting significantly reduces engineering time required to gather, analyze and produce compliance reports.

  • Save time with automatic collection of fault records and determination of the fault location.

  • Automatic analysis and reporting of power quality criteria violations.

  • Siemens can provide turnkey design and project management services for multi-vendor systems.

Did this information help you?