Advanced System Components

Enhance your EMS and SCADA system with a complete set of advanced power system components. These components are developed for today’s open computing environment and can be configured as stand-alone systems or integrated with a SCADA/EMS. These seamlessly integrated options enhance the security, productivity and value of your energy system investments.

Transmission Network Applications (TNA)

Transmission Network Applications (TNA) provides your organization with the tools needed to manage the operation of the transmission grid. The tools are used to monitor, analyze and optimize transmission system operation. These applications are developed for today’s open computing environment and can be configured as stand-alone systems or integrated with a SCADA/EMS. Spectrum Power TNA consists of field-proven applications suitable for networks of various sizes.

Benefits

Spectrum Power TNA provides benefits such as:

  • Providing accurate real-time model for better monitoring and control of the trans- mission grid.

  • Assessing power system grid stability in near real-time with respect to overloads, static voltage limits and voltage collapse.

  • Enabling you to evaluate network control actions under a wide variety of hypothesized conditions.

  • Maintaining historical cases for after-the- fact analysis.


Did this information help you?