Panelboard Switches

Panelboard switches are available in 30-1200A ratings. They are rated 240V or 600V AC max and 30-200A twin mounted versions are available. The Vacu-Break design has a long track record of longevity and rugged durability. HCP panelboard switches are also available in 400-1200A ratings for either group or individual mounting. The HCP line has a shunt trip option and can be used when ground fault protection is required. 100 and 200A Type TFP pull-out switches round out the line.

Features and Benefits

  • Positive switching Action: All panelboard switches feature quick make, quick break switching action.

  • Rugged Durability: The exclusive design confines the arc generated when breaking under load in the Vacu-Break chamber. They can be used on systems up 200K AIC. All Vacu-break and HCP panel board switches are both load break and HP rated. All are UL98 listed.

  • Flexibility: 30-1200A switches are available in both 240 and 600V versions. Twin mounted 30-200A switches are also available to maximize the unit space in switch board distribution sections. Class H fuse provisions are standard in 30-600A switches but can be field converted to accept Class R, J or T fuses.

  • Padlockable: All panelboard switches are padlockable in the OFF position. The door can also be padlocked in the closed position.

  • Availability: Most panelboard switches are stock items in our warehouses and can be shipped within 2-3 days after order entry

Did this information help you?