Tools

Power Distribution USAPower Distribution USA

Type EHTT Disconnect Switch

Features & Benefits

The type EHTT station-class hookstick-operated switch is a clean, simple and reliable power-class disconnect switch set up in tandem transfer configuration featuring:

  • Square tubular blade with a highly efficient section both for mechanical rigidity and electrical conductivity

  • High-pressure coin silver jaw contacts

  • Positive latch, effective pry-out mechanism

  • Precision machined hinge and jaw castings for low-resistance connection

  • 90° blade stop

  • NEMA 3” D.B.C. Insulators

  • Galvanized steel channel base


Type EHTT Disconnect Switch

Did this information help you?