Types SE and SEL Line Tension Disconnects

Description

The Bridges ElectricTM types SE and SEL line tension disconnects are ruggedly built, reliable devices that splice right onto the line, safely supporting the conductor while providing the required insulation gap for quick and safe line maintenance. The switch offers these advantages:

  • Classic solid porcelain electrical insulation with no porcelain in tension

  • Multiple insulator units per switch for maximum safety

  • Lightweight design minimizes conductor loading - may be used with smaller conductors

  • Slim 4 1/4" (108 mm) diameter insulator profile - easier to cover for hot line work

  • Rigid square tubular blad and high-pressure coin silver contacts

  • Loadbreak hooks available

  • Loadbreak versions available

  • Quick break versions available

  • Closer arm versions available.

Line Tension Disconnect

Line Tension Disconnect



Did this information help you?