Type LER Line Tap Disconnect

Features & Benefits

The Bridges ElectricTM type LER line tap disconnect is a rugged and reliable disconnect device that may be used either in tension or clamped onto the line for a wide array of cable-riser and crossover applications.

These switches feature a sturdy and well-ventilated square tubular copper blade and high-pressure silver contacts for superior current carrying characteristics.

In addition to a positive latch, all switches come with an exclusive opening mechanism to ease hookstick operation even after years in service.

Many available options, accessories and mounting configurations make the type LER a flexible solution to any overhead line tap application where dependable operation in a lightweight package is required.


Type LER Line Tap Disconnect

Did this information help you?