Type E Distribution Interrupter Switch with Saf-T-Gap Interrupter

Features & Benefits

The Bridges ElectricTM type E interrupter switch is applicable on all circuits up to 600 A. Although a distribution class switch, the type E meets power class standards for the continuous current rating of 600 A. It is available in 15 kV and 25 kV ratings.

The Saf-T-Gap interrupter can be purchased as part of the original equipment or can be added later when live line switching may be required. It can be used for transformer magnetizing current, line charging current and loop switching, as well as emergency load dropping.

The Saf-T-Gap interrupter changes in seconds with a standard shotgun-style hookstick.


Type E Distribution Interrupter Switch with Saf-T-Gap Interrupter

Did this information help you?