B-2 Regulator Bypass Switch

Description

The Bridges Electric type B-2 oil circuit recloser (O.C.R.) (or regulator) bypass switch utilizes the same blade and contact material as the type B-1 regulator bypass switch. Its design provides clearance for an O.C.R. bypass scheme, but can be used as a regulator bypass. Versatility is provided with optical backplate sets for underhung mounting or an angled pole bracket for mounting directly to the pole. Many available options and accessories make the type B-2 a flexible solution for O.C.R. and regulator bypass schemes.


Type B-2 Oil Circuit Recloser (or Regulator) Bypass Switch

Features include:

  • Same blade and contact materials as the Type B-1

  • Design provides clearance for an O.C.R.

  • Can also be used as a regulator bypass

  • Bypass can be visually checked

  • 15 kV, 25 kV and 38 kV nominal voltage ratings

  • 110 kV and 150 kV BIL

  • 600 A and 900 A continuous current ratings

  • Substation style

  • Angled pole-mount brackets for pole mounting

  • Backplate set for underhung mounting​.


Type B-2 Oil Circuit Recloser (or Regulator) Bypass Switch

Did this information help you?