Tools

Power Distribution USAPower Distribution USA

B-1 Regulator Bypass Switch

Description

The Bridges ElectricTM type B-1 regulator bypass switch is a simple and rugged three-bladed disconnect switch. Each blade is independently operated and is readily visible to the operator. The major safety feature of the type B-1 is that the bypass blade can be visually checked to ensure that it is open. This helps eliminate the possibility of the regulator being short-circuited when it is restored to service. Many available options and accessories make the type B-1 a flexible solution for regulator bypass schemes.

Type B-1 Regulator Bypass Switch



Features include:

  • Three-bladed disconnect

  • Each blade independently operated

  • Bypass can be visually checked

  • Various mounting hole configurations available

  • 15 kV, 25 kV and 38 kV nominal voltage ratings

  • 110 kV, 150 kV and 200 kV BIL

  • 600 A, 900 A and 1,200 A continuous current ratings

  • Loadbreak version

  • Quick break

  • Pole mount bracket.


Type B-1 Regulator Bypass Switch

Did this information help you?