Siemens Distribution Switchboards

Every aspect of design of Siemens front connected distribution switchboards has been aimed at improving layout convenience, reducing installation costs and minimizing the impact and cost of changes to the system. Siemens switchboards allow for the smallest footprint in the industry, and their rugged designs have the flexibility necessary in electrical systems for industrial plants, high-rise complexes, hospitals and commercial buildings.

Features and Benefits

  • Up to 6000 ampere main bus rating

  • Up to 600 volts AC

  • Bus bracing up to 200KAIC

  • Tin plated aluminum bus, silver plated copper bus or tin plated copper bus

  • Bussing can be temperature or density rated

  • Type 1 and Type 3R enclosures

  • Main and branch circuit breakers up to 5000 amperes

  • Main and branch fusible switches up to 6000 amperes

  • Thermal magnetic and solid state circuit breakers

  • Surge protective devices

  • Customer metering

  • Utility metering provisions

  • Ground fault protection on mains and distribution devices

  • Busway and transformer connections

  • ACCESS power monitoring on mains and branches

Did this information help you?