Siemens Commercial Metering Switchboards

Siemens commercial multi metering switchboards provide utility metering for multiple tenants.  These switchboards are the ideal solution for shopping centers, office buildings or any other commercial metering application.  Completely engineered and assembled, Siemens commercial multi metering switchboards require minimal time and cost for installation.  These switchboards are specifically designed to meet the unique requirements of any local utility.

Features and Benefits

  • All standard SB1, SB2 & SB3 switchboard features

  • Type SMM switchboard are designed to meet west coast EUSERC requirements.

  • Type MMS switchboards are designed for non-EUSERC territories and meet the specific requirements of any local utility.

  • Up to 4000 ampere main bus rating

  • Up to 600 volts AC

  • Bus bracing up to 200KAIC

  • Type 1 and Type 3R enclosures

  • Standard hot sequence metering with optional coldsequence metering

  • 100, 200 or 320 ampere meter sockets

  • Sockets include optional lever type manual bypass

  • Ring-less type meter cover design

  • Type 1 and Type 3R ratings


Did this information help you?