Smart Switchboard

Pre-configured and pre-programmed low-voltage switchboards


Smart Switchboard




HMI interface




A Smart Switchboard is pre-configured and pre-programmed low-voltage switchboard with the ability to integrally support remote monitoring, configuration and control of embedded intelligent devices through two-way real-time communication between the user and the apparatus. The two-way real-time communication is achieved by using a single interface point (HMI) that provides an easy-to-use gateway to the embedded intelligent devices. The HMI GUI (graphical user interface) provides a consistent look and feel that provides seamless access and control of the intelligent devices. The power of the intelligent devices remains but the interface inconsistencies are eliminated. Users don’t have to worry about reading or remembering different user manuals that are normally required to utilize the different intelligent devices.


What is a Smart Switchboard?

  • Pre-configured and pre-programmed switchboard

  • Out-of-the-box remote monitoring

  • Real-time control of embedded intelligent devices through HMI

  • HMI integrated into switchboard or through remote panel


Why Smart Switchboard?

  • Remote access outside the arc flash hazard boundary

  • Increased safety for personnel during breaker operations (open/close, racking, DAS activation)

  • Faster commissioning and start-up

  • Configurable, self-monitoring apparatus that is easier to design, specify, commission and operate



Did this information help you?