Integral Surge Protection - TPS3 L5

True 10 mode Surge Protection Device (SPD) for P4 & P5 Panelboards and Distribution Switchboards.

Features and Benefits

Features

■ Mounts internal to:

    - P4 & P5 panelboards and distribution switchboards

■ UL 1449 3rd Edition – 2009, cUL

■ UL 1283

■ Type 1 SPD (Type 2 cUL)

■ Large block, individually fused, thermally protected, 50kA MOV’s

■ 20kA In (most models)

■ 200kA SCCR (most models)

■ All UL-required OCP & safety coordination included

■ UL96A Lightning Protection Master Label compliant (@20kA In)

■ Panelboard

   - Copper or aluminum bus

   - MB or MLO

■ Switchboard Features

  - Copper or aluminum bus

  - 200% rated neutral bus for harmonic-rich applications

  - CSA, UL 891, UL 67 and NEMA PB-2

■ Applications

   - Provides main service or downstream protection for sensitive computer and electronic loads

        -- Standard redundancy use: 150kA per phase

        -- Maximum redundancy use: 300kA per phase

Did this information help you?