Integral Surge Protection - TPS3 15

Type 1 / 2 Surge Protective Device (SPD) for line side or load side applications. Mounts external to electrical distribution equipment. Can mount internally to SB1, SB3 and Type RCS Switchboards, Type WL Low Voltage Switchgear and TIASTAR Motor Control Centers.

Features and Benefits

Features

■ UL 1449 3rd Edition – 2009, cUL

■ UL 1283

■ Type 1 SPD (Type 2 cUL)

■ Mounts external to electrical distribution equipment

   - Recommended for line side or load side applications

■ When “P” option is selected, TPS3 15, Type 1 SPD mounts internal to: SB1, SB3 and Type RCS switchboards, Type WL low voltage switchgear and TIASTAR motor control centers

■ Large block, individually fused, thermally protected, 50kA MOV’s

■ 20kA In (most models)

■ 200kA SCCR (most models)

■ Provides redundant replaceable module protection for low to high exposure applications

■ All UL-required OCP & safety coordination included

■ UL96A Lightning Protection Master Label compliant (@20kA In)

Did this information help you?