Integral Surge Protection - TPS3 01

Integral Surge Protection Device (SPD) for P1, P2 Lighting Panelboards and P3 Power Distribution Panelboards, Motor Control Centers and Busway Systems.

Features and Benefits

  • Mounts internal to:
    - P1, P2 and P3 panels
    - TIASTAR motor control centers - standard 6” bucket
    - STP series busplug on SX series busway

  • Consult factory for field retrofit in P1 panels

  • UL 1449-4 Type 2 SPD, UL 1283 Listed, CSA 22.2 No. 269.2

  • Optional UL 1449 4th Edition Recognized Type 1, CSA 22.2 No. 269.1

  • Type 1 / Type 2 SPD

  • Large block, individually fused, thermally protected, 50kA MOVs

  • 20kA In (most models)

  • 200kA SCCR (most models)

  • Direct bus connected or can be wired to a circuit breaker (include W option)

  • UL96A Lightning Protection Master Label compliant (@ 20 kA In)

  • All UL required OCP & safety coordination included
    - Type 1 SPDs intended for Line or Load side of Main Disconnect
    - Type 2 SPDs intended for Load side of Main Disconnect

  • Designed, manufactured & tested consistent with:
    - ANSI / IEEE C62.41.1-2002, C62.41.2-2002, C62.45-2002, C62.62-1010, C62.72-2007 & CSA C22.2 No. 269.1 and .2
    - 1992/2000 NEMA LS-1
    - NEC Article 285
    - IEC 61643, CE

  • 10 year warranty


Did this information help you?