Powermanager Software

Powermanager V3.4

Powermanager™ Power Monitoring Software, combined with Siemens power meters and low voltage protective devices, provides a complete energy management solution for your business. It allows you to measure, process, analyze, store and share energy usage and status information across your entire enterprise. It offers control capabilities, comprehensive energy usage and reliability, and detailed reporting that will help you reduce energy related costs.

Powermanager allows you to manage all your intelligent devices and analyze  the data, allowing you to identify hidden potentials for energy optimization and overall savings. Its cutting edge flexibility and compatibility means you can add one piece at a time,  at your own pace, while still maintaining your original investments. Additionally,  the scalability lets you start with an easy to configure, low investment sub-metering  solution which can be extended to an enterprise wide power management system later.

  • New! Integration of SEM3

  • New! Extended integration of 3VA/3WL breaker

  • New! Standard reports such as KPI, Sankey, top 10 energy consumers


Web Clients
Your web browser is now a window to the power management system. Web clients provide view-only functionality of what is on the server. Use any computer’s standard web browser to display the Powermanager graphics, logged data, real time data, alarms, trends and reports without any software loaded on the computer.


The Powermanager software:

  • is available in a stand-alone or LAN/WAN based configuration that can also exchange information with other supervisory systems like building automation software

  • can utilize any Ethernet or serial via gateway (Modbus only)

  • is expandable from the basic monitoring application to a fully customized enterprise management system

  • is fully scalable with regard to the connected devices and to the software’s function to meet current and future needs

  • ensures the seamless integration of power monitoring devices from the Siemens PAC series meters, SEM3 and 3VA/3WL/3VL circuit breakers as well as other Modbus communicating devices

  • is designed to collect, archive, monitor, display and evaluate any kind of energy related device data

  • provides web based reporting and detailed graphics construction utilities as standard

Benefits:

  • Visibility and control of power flows

  • Exact knowledge of the consumption profile

  • Increase of energy efficiency

  • Optimization of power supply contracts

  • Compliance with contractual terms or regulations

  • Allocation of costs to individual cost centers

  • Optimization of plant maintenance

  • Identification of critical systems conditions

The Siemens power meter and low voltage protection devices are seamlessly integrated in the Powermanager software. Energy data acquisition can take place without any complicated configuration effort and the most important measured values or states are indicated with predefined screens. This reduces the engineering expenditures for the customer and gives the user the assurance of knowing that the device functions are optimally supported in the software at the time of startup.



Did this information help you?