PAC3100 Power Meter

The SENTRON PAC3100 is a powerful compact power monitoring device that is suitable for use in industrial, government and commercial applications, where basic metering and energy monitoring is required. The meter may be used as a standalone device monitoring over 25 parameters or as part of an industrial control, building automation or global power monitoring system. Metering and monitoring applications range from simple analog volt and amp meter replacements to stand-alone sub-billing or cost allocation installations.

The PAC3100 has many features not usually found in this price class of meters. A large graphical display supports multiple languages and easy to use menus that can be used to set up the meter. The meter also has built in Modbus RTU communications via a RS485 interface. The meter comes standard with two digital inputs and outputs. One output is suitable for pulse output for export/import real and reactive energy. The other output is controllable from an outside source by way of a Modbus register.

Features and Benefits


Energy Management


ANSI C12.16 Class 1s

Energy Measurement

   - Voltage +/- 1%

   - Current +/- 1%

   - Power Factor +/- 1%

   - Sampling Rate 64/per cycle

Revenue Accurate

   - Sub Billing

   - Cost Allocation

Cost Effective


Energy Consumption

Demand Control

Automation Integration

Solution for LEED® credit

Monitors Critical Equipment

Sub Metering





Economical Measurement

   - Commercial

   - Industrial

   - Residential

Degree of Protection

   - Front - IP65

   - Rear - IP20

480V Connected Voltage

Simple Retrofit Installation

Integration with Existing Systems


Did this information help you?