Legacy Power Meters

Siemens has offered power and power quality meters for some time now. As a result there are many older generation products still in use in the field. Many of these obsolete units are still working and at this time information is still required.


9200 Power Meter

The 9200 Basic Meter delivers the basics of power metering at a price to performance ratio unmatched in the industry. Replace multiple analog meters, allocate your energy costs, or implement a sub-metering system with the easy to use 9200 power meter. Some version of this meter may still be available.

9350 Power Meter

No longer available -The 9350 Advanced Power Meter with web server technology packs power quality in a convenient cost effective package. With pre-configured sag/swell, harmonics and waveform recording, the 9350 comes ready for use from the initial start-up.

9600 Power Meter

No longer available -The 9600 Power Quality Meter with web server technology delivers the industry's best pre-configured power quality measurements. Compliance monitoring, wave recording, number of nines, or any other out of limit detection is in the meter and ready for use from the initial start-up.

4720 Power Meter

No longer available -The 4720 power meter is an intelligent microprocessor-based, digital three-phase power meter designed for use in industrial and commercial applications where high accuracy and ruggedness are essential. The 4720 continuously collects, displays, and communicates real-time and min/max electrical data.

4300 Power Meter

No longer available - The 4300 Power Meter is an intelligent power meter designed for industrial and commercial applications where high accuracy and ruggedness are essential. The meter continuously collects, displays, and communicates real-time and min/max electrical data.


9330 Power Meter

No longer available - The 9330 provides more than 200 high accuracy 3- phase measurements, data logging, I/O and control, and multiport communications all in a compact and reliable panel-mounted meter

9700 Power Meter

No longer available - The 9700 power meter provides more 3-phase power monitoring, analysis and control capabilities than any other panel-mounted, multi-function instrument available. The 9700 is factory configured to perform all essential power monitoring functions. Take advantage of its modular, open-ended design to create unique functions and customize it to virtually any specific application.

9500 Power Meter

No longer available -The 9500 Power Meter comes equipped to monitor facility power usage and quality. Take advantage of the pre-configured sag/swell modules, data recorders and harmonic tools to find out immediately what your facility's electrical profile looks like.

4700 Power Meter

No longer available -The 4700 power meter is an intelligent microprocessor-based, digital power meter designed for use in industrial and commercial applications where high accuracy and ruggedness are essential. The 4700 continuously collects, displays, and communicates real-time and min/max electrical data.



Did this information help you?