Power Converters and Inverters

Distributed and renewable energy sources and storage are playing increasingly important roles in power generation. But their integration often brings more system complexity and greater stability risk.  New technologies are needed to improve the overall system reliability, minimize installation costs and reduce the solution complexity.

Siemens has advanced the field of power electronics to bring you better control, less complexity and cost, smaller footprint and higher efficiency.  Whatever your need to convert AC and DC energy, we’ve got you covered.


SINACON HC Hybrid Converter


  • Multiport bi-directional hybrid grid converter

  • Wide DC voltage range

  • Clean power (THDi<1.5%)

  • Power ratings from 250 kW to 1.5 MW

  • Key applications: Renewable integration, microgrids, energy storage



SINAMICS DCP DC-DC Converter


  • Buck, boost and bi-directional energy flow in a single device

  • Integrated filtering

  • Power ratings 30 kW and 120 kW

  • Key applications: Energy storage, DC coupling, electric vehicle (EV) infrastructure




Did this information help you?