Power Panelboards

This new generation of panelboard products represents the high level of engineering innovation expected from Siemens. With flexibility and strength added to the existing rugged and durable panelboard family, Siemens panelboards are extremely easy to install. These newer designs also simplify wiring and reduce material requirements, saving additional installation time. Siemens also offers unassembled panelbaords, which are designed to meet shorter lead time requirements.

Features and Benefits

  • 600 Vac, 500 Vdc maximum

  • 1200 amp main circuit breaker or main lugs only maximum

  • 20 amps through 1200 amp branch circuit breakers

  • Temperature rated or density rated aluminum or copper bus

  • Fully rated and series rated systems

  • Bus connected surge protective devices

  • Integrated ACCESS power monitoring

  • Symmetrical design does not require unique mountings for top and bottom feed


Did this information help you?