Fusible Panels - Siemens Quick-Spec Coordination Panelboard

The Siemens Coordination Panel provides fusible solutions that make it simple and cost effective to selectively coordinate a fused electrical distribution system. It is especially designed to address the NEC Selective Coordination Requirements. Selective coordination is a highly desirable design consideration as selectively coordinated overcurrent protective devices help avoid unnecessary blackouts that negatively affect business assets and productivity.

Features and Benefits

  • Flexible Configurations: Up to 600Vac/400 Amp/200kA SCCR, or 125Vdc/400 Amp/100kA SCCR (125Vdc rating applicable only to 40 amp or less on MLO panels).

  • Increase Safety: Finger-safe cube fuses base features a fuse interlock to prevent removing fuse while energized.

  • Flexibility: Field addable sub-fed breakers (up to 250 amps) or feed through lug kits can be field installed without utilizing any of your feeder breaker positions or increasing your box height.

  • Save Time: Spare fuse compartment keeps replacements right at hand.

  • Panelboards for commercial/industrial branch or service entrance applications on systems up through 600Vac.

  • The SQSCP is especially designed to address the NEC ®  Selective Coordination Requirements for Emergency, Legally Required Standby, Healthcare Essential Electrical and Critical Operation Power Systems (COPS) per NEC ® 700.28, 701.27, 645.27, and 708.54.

  • Optional Surge Protection Device (SPD) can be added as a factory-installed option.

Did this information help you?