Power Mod WMT Test Block Bypass Modules

Commercial Test Block Bypass Meter Stacks (type WMT) are designed to meet the requirements of those utilities specifying test block bypass meter sockets for commercial applications in areas subscribing to the EUSERC standards.


  • QuickSystem™ features

  • High-quality, time-proven Siemens SMM switchboard meter socket 

  • Removable back knockout plate to facilitate wiring

  • 225 capability in single and three phase designs

  • Up to 3 positions with 225 Amp tenant mains 

  • Wiring flexibility - tenant mains require only a single bend

  • Three phase input, single phase output modules

  • In line wiring: side knockouts allow wiring for adjacent units to pass thru

Did this information help you?