Related
Info
close

Power Mod WML Modules - Commercial Lever Bypass

Commercial Lever Bypass meter stacks (type WML) are designed to meet the requirements of those utilities specifying lever bypass meter sockets for residential and commercial applications.

Features

  • QuickSystem™ features

  • High-quality, time-proven Landis & Gyr HQ sockets

  • A line of 3-phase 100 Amp meter stacks

  • Removable back knockout plate to facilitate wiring

  • 225 capability in single and three phase designs

  • Up to 4 positions with 225 Amp tenant mains

  • Up to 2 positions with 400 Amp tenant mains

  • Wiring flexibility – tenant mains require only a single bend



Did this information help you?
You are changing from the tablet to the classic version. Do you want to proceed?