Power Mod WMK Modules - Commercial K-Base

Commercial K-Base Meter Stacks (type WMK) are designed to meet the requirements of those utilities specifying bolt-in meter sockets for 400 and 600 Amp residential and commercial applications.

Features

  • QuickSystem™ features

  • Exclusive Landis & Gyr K4, K5, & K7 meter sockets

  • 1 position K4, K5, K7 modules with 400 & 600 Amp tenant mains

  • 2 position K7 module with 400 Amp tenant main

  • Space saving design


Did this information help you?