Power Mod WET Modules - Main Tapbox - Pullbox Combinations

EUSERC - compliant Tapbox-Pullbox Combination modules (type WET) offer EUSERC compatibility, a wider range of lug options, and extra space for pulling in conductors

Features

  • QuickSystem™ features

  • Standard compression lug capability

  • 750 kcmil AL wire options for most models

  • 100K AIC standard for all models

  • Broad ampacity ratings from 400 to 1200 Amps

  • Removable bottom end wall


Did this information help you?