PowerMod Circuit Breaker - Pullbox Combinations

EUSERC - compliant breaker - pullbox combination modules (type WEB) offer EUSERC compatibility, a wider range of lug options, and extra space for pulling in conductors.


  • QuickSystem™ features

  • Factory installed NEMA II studs

  • 750 kcmil AL wire options

  • 65K AIC standard, 100K AIC available for all models

  • Removable blank bottom end wall

  • Externally accessible breaker handle with padlock capability

  • Field installable shunt trips

  • Large removable ground wire trough with generous space for grounding conductors

Did this information help you?