Power Mod WB Modules - Main Circuit Breakers

Standard breaker modules (type WB) offer a balance between functionality, feature, and size constraints


  QuickSystem™ features

  Compression lug landing pads:

     - Field install up to 1200 Amps

     - Standard feature up to 2000 Amps

  Combination overhead/underground feed up to 1200A

  Dedicated overhead or underground feed up to 2000A

  750kcmil AL wire options

  Removable blank bottom endwall

  Externally accessible breaker handle with padlock capability

  Non-standard amperages available (such as 700, 900, etc.)

  Field installable shunt trips

Did this information help you?