PAK Metering - WPL

The WPL Uni-PAK metering is available for those utilities that require a lever bypass for residential & commercial applications. WPL units provide an all-in-one solution for applications needing from 2-6 meter positions. The products are designed for easy installation and include features not found on competitors.

Features

Ringless Style, Lever Bypass

  • Side mounted handles to help in lifting

  • Provisions for one, two or three incoming conductors per phase and neutral

  • Hanging bracket to suspend the unit during installation

  • 225 amp branch tenant provisions @ 100,000 AIC

  • Full line 2-6 position devices

  • “In-line” (column) constructions for 2-4 position devices

  • Ability to install QP breakers in QS provisions


Did this information help you?