PowerMod

Siemens Power Mod is a robust, flexible and feature-rich line of modular metering designed to exceed today's market demands. Power Mod's exclusive QuickSystem has been proven to reduce labor by as much as 43% over comparable solutions while exclusive products, such as the WXB family of cross bus mains, allow for lower material cost and incredible flexibility.

PowerMod QuickSystem Features
  • QuickConnect™

    A Siemens exclusive feature, QuickConnect reduces bussing connections from many to one - ensuring a single reliable connection instead of multiple connections.

  • QuickTorque™

    Eliminates the need for time consuming torque readings, this breakaway nut provides the correct indication of torque of the QuickConnect. When tightened, the outerhead twists off at the proper torque for connection, leaving a single nut for future maintenance.

  • QuickBolt™

    A Siemens exclusive feature, QuickBolt eliminates the requirement to line up mechanical connections - instead bolts remain retracted until the openings line up- allowing the bolts to protrude thru automatically. Springs push the bolts thru and provide positive pressure to keep bolts in place while wing nuts are attached and tightened.

  • QuickRoll™

    A Siemens exclusive feature, QuickRoll eliminates the typical metal brackets for mounting modules to the wall. Instead of metal scraping metal QuickRoll allows themodule to glide down the mounting rail via a durable nylon wheel inside a mounting bracket.

  • QuickPhase™

    Each individual meter position can be phased independently according to the users needs. QuickPhase allows the user the ultimate flexibility to adjust to each individual application.

Siemens Power Mod™ Main devices come in standard and pull box combination designs. Fusible Switch and Circuit Breaker disconnects are available, along with Tap and Pull box Lug only devices. All Power Mod Main devices feature the Siemens exclusive QuickSystem™, including QuickConnect™, QuickTorque™, QuickRoll™, and QuickBolt™.

Breaker Main Type

Features

Technical Data

WB - Standard Circuit Breaker

Compression lug landing pads for field install up to 1200 amps and standard feature up to 2000 amps

Combination overhead/underground feed up to 1200A

Dedicated overhead or underground feed up to 2000A

750kcmil AL wire options

Removable blank bottom end-wall

Externally accessible breaker handle with padlock capability

Non-standard amperages available (such as 700, 900, etc.)

Field installable shunt trips

* 400 - 2000A
* 1200A Thru bus rating
* UL Standard # UL67
* UL file # E27100
* AIC rating (65k & 100k)
Voltage:
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel.
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint

WEB - Circuit Breaker Pullbox Combinations

Factory installed NEMA II studs

750 kcmil AL wire options

65K AIC standard, 100K AIC available for all models

Removable blank bottom end wall

Externally accessible breaker handle with padlock capability

Field installable shunt trips

Large removable ground wire trough with generous space for grounding conductors

* 400 - 1200A
* 1200A thru-bus
* UL standard # UL67
* UL file # E27100
* AIC rating (65k & 100k)
Voltage:
* Single phase 120/240V AC Max
* Three phase 240V AC Max
* All swing latches and rivets are stainless steel
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint
* EUSERC drawing numbers 315, 343, and 347

WXB - Cross Bus Main

Incoming & outgoing bus connections (right to left or left to right)

Standardized connection points to Siemens Sentron Busway

65K AIC standard, 100K AIC available for all models

Externally accessible breaker handle with padlock capability

Broad ampacity ratings up to 1200 Amps with non-standard amperages availalbe (such as 700, 900, etc.)

* 200 - 1200A
* 1200A thru-bus rating
* UL Standard # UL67
* UL file # E27100
* AIC rating (65k & 100k)
Voltage:
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel
* NEMA 3R rated
* G90 galvanized steel
ANSI 61 paint

WBT - Main Feed-Thru

Incoming & Outgoing PowerMod thru bus
Standard compression lug capability
65K AIC standard, 100K AIC available for all models
Broad ampacity ratings up to 1200 Amps with nonstandard amperages available (such as 700, 900, etc.)
Field installable shunt trip

* 200-1200A (breaker)
* 400-2400A (feed thru)
* 1200 thru-bus rating
* UL Standard #67
* UL file #E27100
* AIC rating (65K & 100K)
Voltage:
* Three Phase 240V AC max
* All swing latches and rivets are stainless steel
* NEMA 3R (outdoor)
* G90 galvanized steel
* ANSI 61 paint

BFT - Main Feed-Thru

Breaker protects power outgoing both vertically and horizontally

QuickSystem features

Standard compression lug capacity

65K AIC standard, 100K AIC available for all models

Suitable as service entrance equipment

Removable blank top end wall

Main breaker with broad amperage ratings of 1200-2000A

Field installable shunt trip

* 1200 - 2000A Main bus rating

* 1200A Horizontal bus rating

* UL Standard #67

* UL file #E27100

* AIC rating (65K & 100K)

* Voltage: 240V AC max

* NEMA 1 (indoor)

* G90 Galvanized Steel

* ANSI 61 Paint

* Available in single and three phase


Switch Main Type

Features

Technical Data

WS - Standard Switches

Standard Compression Lug capability

Invertibility: 400-800 amp devices can be rotated to accommodate the desired incoming feed direction

750 kcmil AL wire options for most models

100K AIC standard for all models

Class T Fuse provisions

Front mounted handle - removes the need for spacers on the side

Broad ampacity ratings up to 1200 Amps

* 200 - 1200A
* 1200A thru-bus
* UL Standard #98
* UL file #E25506
* AIC rating (100k AIC)
Voltage:
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel.
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint
* EUSERC drawing numbers 315, 343, and 347

WES - Switch Pullbox Combinations

Factory installed NEMA II studs

Broad ampacity ratings up to 1200 amps

750kcmil AL wire options

100K AICstandard for all models

Removable blank bottom end wall

Front mounted handle - removes the need for spacers on the side

Class T Fuse provisions

Large removable ground wire trough with generous space for grounding conductors

Extra Ground lugs in each device

* 400 - 1200A
* 1200A thru-bus
* UL standard #98
* UL file # E25506
* AIC Rating (100k AIC)
Voltage:
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel.
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint
* EUSERC drawing numbers 315, 343, and 347

WXS - Cross Bus Switch

Fast connection of end-feed busway to Power Mod meter banks

Class T fuse provisions

100k AIC standard for all models

Invertibility: Devices must be installed with line and load side in correct order

* 400, 600, 800, A
* 1200A thru-bus
* UL Standard #98
* UL file # E25506
* AIC rating: 100K
Voltage:
* Single phase 120/240V AC max
* Three Phase 240V AC max
* All swing latches and rivets are stainless steel.
* NEMA 3R rated
* G90 Galvanized Steel
* ANSI 61 paint


Tap Box Type

Features

Technical Data

WTB - Standard Tap Box

Standard compression lug capability

Invertibility: devices can be rotated to accommodate the desired incoming feed direction

750 kcmil AL wire options for most models

100K AIC standard for all models

Broad ampacity ratings from 400 to 2400 Amps

Line and load capability- service entrance and sub feed rated

* 400-2400A
* 1200A thru-bus rating
* UL Standard # 67
* UL file # E27100
* AIC rating (100K AIC)
Voltage:
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint

WET - Tap Box Pullbox Combinations

Standard compression lug capability

750 kcmil AL wire options for most models

100K AIC standard for all models

Broad ampacity ratings from 400 to 1200 Amps

Removable bottom endwall

* 400-1200A
* 1200 Amp thru-bus rating
* UL Standard #’s 67
* UL file # E27100
* AIC Rating (100k)
Voltage
* Single phase 120/240V AC max
* Three phase 240V AC max
* All swing latches and rivets are stainless steel
* NEMA 3R rated
* G90 galvanized steel
* EUSERC drawing numbers 343, 343A, 347 (Pullbox)

WT - Feed Thru Tap Box

Standard compression lug capability

750kcmil AI wire options

100k AIC standard

Removable bottom endwall

Broad ampacity ratings from 400 to 2400 Amps

* 400-2400A
* 1200A thru bus
* UL Standard #67
* UL file no. E27100
* AIC rating (100k AIC)
Voltage:
* Single phase 120/240V AC max.
* Three phase, 240V AC max
* All swing latches and rivets are stainless steel.
* NEMA 3R and NEMA 1 rated
* G90 stainless steel
* ANSI 61 paint

WTBN - ConEd Tap Box

Standard compression lug capability

Invertibility: devices can be rotated to accommodate the desired incoming feed direction

750 kcmil AL wire options for most models

100K AIC standard for all models

Broad ampacity ratings from 400 to 2400 Amps

Line and load capability- service entrance and sub feed rated

* 400-1200A
* 1200A thru-bus rating
* UL Standard # UL67
* UL file # E27100
* AIC rating (100K AIC)
Voltage:
* Three phase 240V AC max
* All swing latches and rivets are stainless steel
* NEMA 3R rated
* G90 galvanized steel
* ANSI 61 paint




Did this information help you?