Microinverter Features and Benefits

The Siemens Microinverter System outperforms traditional inverters in a number of areas. Select a tab for more information.

Higher Energy Harvest

By inverting each module independently, the Siemens Microinverter System avoids shading and exposure problems that plague traditional string inverter systems. Using Siemens Microinverters can yield an additional 5-20% energy production, depending on the installation. This increased harvest means either fewer modules can be used to produce the same power, saving upfront money, or more energy can be produced, improving payback over time.

Click here to read more.

Click here for a link to the full study.

Did this information help you?