Accessories

Sealing Rings

  • Snap-on type, aluminum - SRSTD

  • Screw type, aluminum - SRSW

NEMA Stud Mechanical Lugs

  • (2) #6-350 kcmil - UK350TA

  • (1) #2-600 kcmil Al/CU - UK600TA

  • (2) #500-1000 kcmil Al/CU - UK1000TA

Neutral Feeder Lugs

  • #2-1/0 - ECLK1-2

  • #4-2/0 - ECLK2

  • #1-350 kcmil - ECLK3

  • Plastic Meter Opening Cover - ECPP

  • Plastic Meter Cover Ring less - ECCP3

A full complement of Electric enter Accessories are available in the Speedfax Accessories section. Many accessories are unique to each family of product or a specific catalog number. Refer to the wiring Diagram in the device when available.


Did this information help you?