Siemens Meter Load Center Combinations

Meter Combos

Siemens Meter Load Center Combinations offer several different configurations and include a meter socket section and a load center section. These combos feature a cost effective construction that is preferable in non-EUSERC areas.

Over-Under Combination Construction

These Siemens Meter Load Center Combinations feature a over-under configuration with a unique trough allowing service from either overhead or underground to the device.

Over-Under Construction

These Siemens Meter Load Center Combinations feature a classic over-under construction, but are for overhead feed only.

Side-By-Side Construction

These Siemens Meter Load Center Combinations have a side-by-side configuration.

Off-set Meter Construction

These Siemens Meter Load Center Combinations feature an offset meter to increase room for pulling conductors.

Features and Benefits

Surface Mount, Over/Under, Side-by-Side & Offset Meter-Load Center Combination

Design/Performance Features:

  • 1-Phase, 3-Wire 120/240V AC

  • UL listed, Suitable for use only as service entrance equipment

  • 22,000 AIC rated on most products

  • Overhead and underground feed applications

  • Load wires bottom or back exit only (some devices)

  • 100A, 125A, 150A, 200A and 320A continuous ratings available

  • Horn bypass and Lever bypass products available

  • 5th jaw factory installed or available as Accessory kit for most products

  • Side hinged door with one screw removal on many products

  • Pad locking provisions on all devices

  • RX type (or) HD type hub provision on top end wall on all Overhead Feed Devices


Did this information help you?